![](/content/dam/te-com/images/corporate/digital-strategy-and-solutions/global/te-logo-innosoft-147.jpg)
NG Power Terminals and Connectors
TE's NG power terminals and connectors offers terminals and housings for sealed and unsealed power applications such as electrical steering pumps, engine cooling fan systems and engine / convenience fuse boxes.
NG Power Terminals and Connectors
TE offers different blade sizes in order to cover most of the power applications in a car:
- NGP: 2.8mm
- NG: 6.3mm
- NG1 and NG1+: 8:00mm
Applications
- Power supply
- Fuse and relay box
- Protection and swtiching devices
- Wire-to-wire connections
Features
- One piece design terminal family
- Sealed and unsealed version
- Power terminal and connector
- Optional CPA
- Large wire range NGP 2.8 (0.5 - 6.00 mm2) NG1 8.00 (3.0 - 10.0 mm2)
- High reliability
- Same terminal for sealed and unsealed application (8.00mm)