Timer Interconnection Systems
The comprehensive range of Timer contacts are extensively used in the automotive industry.
For decades the Timer interconnection system has proven its reliability in the automotive industry. The comprehensive range of Timer contacts consists of a flat receptacle, which mates with a flat tab. The receptacle has two respective four contact springs, which are independent of each other. Two-piece contacts with a steel top spring are pre-dominantly. This two-piece contact design means that the electrical and mechanical properties are separated. One end of the contact body is either crimped to wire or soldered to a printed circuit board. The other end of the contact body mates with the matching tab. The Timer connectors are available as receptacle and tab housings (free-hanging coupling in a wiring harness) or as receptacle housings and multiple tabs (group connection). With the free-hanging coupling type the housings, with up to 100 contact's, are then secured by means of a separate locking device.
Contact Systems
Timer Interconnection System
The receptacle contact has two, respective four contact springs, which are independent of each other and a steel top spring. All Timer contacts can be combined in one connector, same secondary locking device. Independent of both, watertight and non-watertight connectors, tabs and receptacle can be applied. Within the Timer Contacts we offer to following types:
-
Micro Timer
The Micro Timer II and III are contacts desigend for 1.5/1.6 mm tab contacts
-
Junior Power Timer
Junior Power Timer contacts are designed for 2.8/3.0 mm tab contacts
-
Standard Power Timer contacts
Standard Power Timer contacts fit to 4.8/5.8 and 6.3mmTab contacts
-
Maxi Power Timer
The Maxi Power Timer fits to 8.0/9.5 mm tab contacts

Housings and Connectors
Timer Interconnection System
Receptacle and tab housings are available for different applications. Free hanging coupling or group connection.
These housings are available for 100 contacts. The specialty of the Timer housings is that they are suitable for high position connections up to 100 positions. In such high position connectors, a lever is used to provide easy mating. An additional special advantage of the Timer contacts is its robustness against inclined mating.