Our Unsealed Interconnection System for Industrial & Commercial Transportation is the ideal solution for customers in search of unsealed, rugged and flexible connectors.

Unsealed, Rugged Connectors for Secure Vehicle Solutions
Our Unsealed Interconnection System offers reliable and secure connectivity solutions for rugged vehicles. With a diverse selection of unsealed, vibration-resistant connectors and field-proven AMP MCP, PCON, and MCON contacts, this system delivers flexible design options and dependable performance in demanding environments. The Unsealed Interconnection System is ideal for in-vehicle connectivity in construction, agriculture, and commercial transportation.
Benefits:
Unsealed interconnection System
- Design Flexibility: Wide range of unsealed, rugged, and flexible connectors (1-48 positions).
- Enhanced Safety: Flame retardant V-0 & reflow material options.
- Reliable Connections: Integrated and separate secondary locking features ensure proper contact alignment.
- Prevents Mismatches: Up to 6-polarization and color key mating configurations available.
- Easier Assembly: Reduced mating force with new monoblock connector design with lever.
- High Reliability: Vibration resistance for long-term use in cabin applications.
Key Features:
Unsealed interconnection System
Feature | |
---|---|
Design Flexibility | Diverse selection (1-48 positions) |
Enhanced Safety |
Flame retardant UL 94 V-0 material |
Enhanced Strength and Stability | Screw hole and position pin design |
Easier Assembly | Reduced mating force |
Reduced Mismating | 4 mechanical and color-coding options |
Additional Security | Reflow process |
Contact Alignment | Separate secondary locking feature |
Density & Stacking | MCON 1.2 contact & stackable design |
Real-world Applications:
- Vehicle Cabin Connections: Ideal for in-cabin wiring in various vehicles like trucks, buses, agricultural and construction equipment due to their vibration resistance.
- High Power Applications: Suitable for fuse & relay boxes, battery boxes, and power distribution units in electric vehicles due to their high power capabilities.
- Seamless Bulkhead Integration: Designed to fit existing bulkhead cutouts in vehicles for easy installation.
- Control Unit Connections: Offer flexibility with various position options (1-48) and connection types (wire-to-wire, wire-to-board) for control units in vehicles.
- General Rugged Applications: Well-suited for rugged and flexible wiring connections across automotive, agriculture, construction, and other vehicles where sealed connectors are unnecessary. These connectors provide added security with flame retardant and reflow material options.
Frequently Asked Questions
Q: Which are typical applications for Unsealed Interconnection System Connectors?
A: These connectors can be used in a vast variety of applications such as bulkheads, fuse & relay boxes, control units, wire-to-wire coupling, and in-cabin applications.
Q: How can mismatching be prevented at the assembly line?
A: With up to 6 polarization and color key mating configurations as well as mechanical codings that help prevent mismatch of receptacle and tab housings.
Q: Are there any PCB mount options available?
A: Yes, there are 90° PCB mount options available, ranging from 6-21 Position as well as a 36 Position header.