Frequently asked questions
Q: Which are typical applications for Unsealed Interconnection System Connectors?
A: These connectors can be used in a vast variety of applications such as bulkheads, fuse & relay boxes, control units, wire-to-wire coupling, and in-cabin applications.
Q: How can mismatching be prevented at the assembly line?
A: With up to 6 polarization and color key mating configurations as well as mechanical codings that help prevent mismatch of receptacle and tab housings.
Q: Are there any PCB mount options available?
A: Yes, there are 90° PCB mount options available, ranging from 6-21 Position as well as a 36 Position header.
Q: Do we have an interface drawing available for the One-Position 90° Unsealed Connector using PCON 12 Terminals?
A: Yes, the drawing number is 208-18000.
Q: How many codings are available for the One-Position 90° Unsealed Connector using PCON 12 Terminals?
A: 3 Codings (2 positives Code A & B / 1 Negative Code C)
Q: Would it be possible to create a matching tab housing for the One-Position 90° Unsealed Connector using PCON 12 Terminals?
A: Yes, it is possible. For further information please contact your responsible salesperson.
Q: What is an AMP MCP 18P monoblock connector?
A: Our AMP MCP 18P monoblock connector is the newest addition to our extensive product portfolio of unsealed AMP MCP connectors. It features a new lever design and is a secure and cost-efficient solution for bulkhead, in-cabin, and fuse & relay box solutions.
Q: What are the appropriate applications for AMP MCP 18P monoblock connectors?
A: Bulkhead, in-cabin, and fuse & relay box applications in the truck, bus, off-highway, construction, agriculture, special vehicles, and automotive markets.
Q: Will the AMP MCP 18P monoblock connector fit into existing bulkhead interface drawings?
A: Yes, there will be no design changes needed.