
Survivability in Harsh Marine Environments
Explosion-proof, and hermetically-sealed harsh environment connectors for rugged reliability and safety. Designed to withstand severe environments in marine and offshore applications to pressures of 750 bar (10,875 psi) These connectors are made for easy handling in rugged applications like underwater control systems, submarines, offshore rigs and subsea motors and compressors. Easy to use and matched for specific application areas, DEUTSCH 9316 series connectors help withstand mechanical stresses, polluted environments in hazardous areas.
Product Features:
DEUTSCH 9316 Series Connectors
- Multiple Contacts and Configurations
- 1 to 121 contacts
- Contact size: 20 to 300 mm2 for 24 AWG to 600 AWG wires
- 250 VAC (service 1) / 650 VAC (service 2) / Up to 2000 VAC for power arrangement
- From 5 to 33 A per contact, depending on arrangement / Up to 600 A for power arrangement
- Explosion-Proof Standards (Compliance: ATEX, CSA, IECEx)
- ATEX Rating: II 2 G Ex d IIB Gb (component)
- Easy handling - Scoop proof interface for reliable mating
- Strong reliability - Keying to ensure proper circuit connections
- Explosion-proof - Stainless steel shells / Glass-to-metal sealing / FKM/NBR or fluid resistant o-rings
750
Bar rated pressure
190°C
Rated temperature
Applications
DEUTSCH 9316 Series Connectors
Application-matched versions:
- Topside
- Subsea
- Explosion proof (topside and subsea)
- Hermetic
Typical Applications:
- Underwater control systems
- Wellheads
- Submarines
- Offshore platforms and loading buoys
- Subsea motors and compressors