
EN2997, BACC63, and ESC10 specification qualified connectors for harsh aerospace and military applications
TE’s DEUTSCH 983 series connectors are specifically designed for harsh environments, such as aircraft engines and boosters. Available in two versions (with or without integral accessory), this connector is used in its stainless steel version on harsh constraint-facing areas such as engines, landing gear, APU (Auxiliary Power Unit), wings, pylons and leading edges. The aluminum version is used in areas like cargo compartments.
Qualified to EN2997 specification for its stainless steel and aluminum version, TE’s DEUTSCH 983 series is also qualified to ADS (Aerospace Defense and Security) ESC10, BACC63 and ABS specifications. In addition, TE’s DEUTSCH 983 series is fully intermateable with MIL-DTL-83723 Series III connectors. TE’s DEUTSCH 983 series connector uses contacts qualified to the EN3155 and ADS ESC30 specifications.
Shop DEUTSCH 983 Series Connectors (EN2997, BACC63, & ESC10 Qualified)

DEUTSCH 983 Series
TE Connectivity’s (TE) DEUTSCH 983 series connectors are designed for harsh environment aircraft zone applications such as engines and boosters. They uses contacts qualified to the EN3155 and ADS ESC30 specifications.

DEUTSCH 983 Series Hermetic Connectors
TE Connectivity’s (TE) DEUTSCH 983 series connectors are designed for reliable performance in extreme vibration, high-temperature environments in military and commercial aircraft engine and booster applications.

Connector Contacts
From basic ring and terminals, to crimp and solder splices available in a wide array of wire types and sizes, TE Connectivity (TE) offers one of the broadest portfolios of connector contacts used across multiple industries and applications.
Features
- Self-locking system
- High temperature operating (260°C)
- Sealed and Hermetic aluminum and stainless steel versions
- Resistance to Heat and Moisture
- Fireproof inserts (thermoset and fluorinated silicon)
- Fluid resistant inserts
- Large accessories range
- Backnut
- Straight cable clamp
- 90° cable clamp
- Custom design
- Qualified to EN2997 specification for both stainless steel and aluminum versions
- Comply with EN3155 and ESC30 for electrical contacts
260°C
Operating temperature
30
Years experience
DEUTSCH 983 Series Connectors: Sealed & Hermetic Options
SEALED ENGINE CONNECTORS
TE Connectivity (TE)'s 983 series connector was created in the 90’s. This connector has been especially designed for harsh environment aircraft zone applications such as engines and boosters. Available in two versions, this connector is used in its stainless steel version on harsh constraint-facing areas such as engines, landing gears, APU (Auxiliary Power Unit), wings, pylons, leading edges whereas the aluminum version is used in cargo compartments. Qualified to EN2997 specification for its stainless steel and aluminum version, TE’s DEUTSCH 983 series is also qualified to ADS (Aerospace Defense and Security) ESC10, Boeing BACC63 and Airbus ABS specifications. In addition, these connectors are fully intermate-able with MIL-DTL-83723 Series III connectors. These connectors use contacts qualified to the EN3155 and ADS ESC30 specifications.
Features
• High reliability
• Harsh environment resistance
• High vibration applications
• High temperature operating (260°C)
• Fireproof inserts (thermoset and fluorinated silicon)
• Anti-rotation system on 360° by tightening
• Shell-to-shell metal bottoming (plug and receptacle mated)
• Option for Integral accessory
APPLICATIONS
• Aircraft jet engine
• Landing gear
• Auxiliary power unit
• Cargo environment interconnect
• High temperature industrial equipment



HERMETIC ENGINE CONNECTORS
TE's DEUTSCH 983 series engine connectors are also available as hermetic connectors. Engineered and manufactured to operate reliably, in applications exposed to an environment with high temperatures, fuel submersion, high-vibration, extreme shock, high pressure, and high vacuum.
Features
• All features of sealed engine connectors
• Glass to metal sealing
• Aluminum shell for weight saving
• ESC10 qualified
APPLICATIONS
• FADEC (Full Authority Digital Engine Control)
• Engine Accessories: (1) Pressure Sensors (2) Temperature Sensors (3) Torque Sensors (4) Fuel Valves
• Landing gear
• Auxiliary power unit
• Cargo environment interconnect

BACKSHELLS & ACCESSORIES FOR ENGINE CONNECTORS
For the DEUTSCH 983 series connectors, TE is offering a wide range of accessories to support the engine connector program. Both straight and 90 degree back shells are available to help correct cable support and help prevent bending or over flexing. Depending on the application a variety of platting finishes and raw materials can be offered. In addition TE is also supporting accessories providing environmental protection, storage solutions and termination options to suit most connectors and interfaces.
Features
• Straight and 90° cable clamps
• Compatible with many shell sizes and plating finishes
• Available in Aluminum and stainless steel
• Backshells are providing strain relief and cable support to help prevent bending or over flexing
• Protection caps
APPLICATIONS
• Aircraft jet engine
• Landing gear
• Auxiliary power unit
• Cargo environment interconnect
• High temperature industrial equipment

Contacts & tools engine connectors
CONTACTS & TOOLS ENGINE CONNECTORS
For the DEUTSCH 983 series connectors TE Connectivity (TE) offers a complete range of solid contacts integrated into most of TE’s DEUTSCH connectors currently available on aerospace, defense, and marine markets. These contacts are designed for standard applications up to 200°C, but also to help withstand higher temperatures and higher vibration constraints up to 260°C for engine applications. According to markets, and customer needs, our contacts can be qualified to the EN3155 standard or to specific customer standards such as ESC or ABS qualifications.
Features
• Standard 200°C / Jet Engine to 260°C
• NRG (Napking RinG) Band contacts with upgraded vibration resistance for jet engines
APPLICATIONS
• Aircraft jet engine
• Landing gear
• Auxiliary power unit
• Cargo environment interconnect
