![](/content/dam/te-com/images/aerospace-defense-and-marine/aerospace/global/products/deutsch-dbas-connectors.jpg/jcr:content/renditions/hero-product-master.jpg)
Reliable and High Performance Push Pull Electrical Connectors Compliant With AS81703 Specifications
TE Connectivity (TE)'s DEUTSCH DBAS series push pull connectors are designed for severe environmental areas in aeronautic, military and space applications such as rocket launch pads. The DBAS 7 and DBAS 9 series connectors are also ideal for rack & panel equipments. Thanks to their visual and sensitive push-pull locking system, the DBAS 7 and DBAS 9 series connectors are highly reliable. The wide range of inserts and large range of shell types and accessories with multiple surface-finishing options makes integrated solutions for custom designs possible.
Product Features:
DEUTSCH DBAS Series 7 Connectors
Compliant with specifications
SAE/AS81703 series III, UTE 93422 model HE 311 and ESA/SCC 3401
Connection Reliability:
• Visual and sensitive locking (blind mating)
• Double keying system to prevent any cross connection
• Leading clip preventing any accidental unmating on demand
• Interface and individual wire sealing
Large Range of Variants and Accessories:
• Mobile and “rack and panel” plugs, plugs with heavy duty lanyard
• Sealed receptacles and hermetic receptacles and feedthrough
• Removable contacts size 6 to 22, crimp, solder and PCB types
• Savers, protective caps and dummy receptacles
Custom Design for Integrated Solutions:
• Cryogenic and High Temperature versions
• Dead-Face systems
• Specials (High Speed, HF, pyrotechnic, 1553 bus)
Product Features
DEUTSCH DBAS 9 Series Connectors
DEUTSCH DBAS 9 Connector is built using DBAS 7 shells, MIL-DTL-38999 inserts and AS39029 contacts
Compliant with specifications SAE/AS81703 series III, UTE 93422 model HE 311 and MIL-DTL-38999
Connection Reliability:
• Visual and sensitive locking (blind mating)
• Leading clip preventing any accidental unmating on demand
• Interface and individual wire sealing
Large Range of Variants and Accessories:
• Mobile and “rack and panel” plugs, plugs with heavy duty lanyard
• Removable contacts size 8 to 22, crimp, solder and PCB types
• High-density, hybrid signal and power layouts
Custom Design for Integrated Solutions:
• Integrated backshells
• Fiber Optic
• High speed solutions
200°C
Service temperature
100%
Mating
Applications
DEUTSCH DBAS Series Connectors
- Rocket launch pad
- Satellites