
Designed for ROV - DEUTSCH Subsea Connector Applications
Reliable power for demanding subsea applications, DEUTSCH DS3001 Series Connector is a high-performing wet-mateable subsea connector for electrical applications that withstands high pressures up to 4,350psi. With a wide range of 4 to 12 contacts and reliable performance in ROV, diver and stabplate applications, DS3001 Series Subsea Connector is optimized for subsea distribution systems and connections to subsea trees.
Product Features:
DEUTSCH DS3001 Series Connectors
- wet-mateable connector
- high pressures up to 4,350psi
- Rated Voltage up to 1000 V AC/1500 V DC pin-to-ground / 2000 V AC/3000 V DC pin-to-pin
- Number of contacts: 4, 7, 8 and 12
- Rated Current: 40A
4350
psi - pressure withstanding
40°C
Service temperature
Applications
- Subsea Distribution Systems
- Connections to Subsea Trees
- Reliable performance in ROV, diver and stabplate applications