DEUTSCH MOD Explosion-Proof Connectors
DEUTSCH MOD connectors are explosion-proof connectors suited for topside applications in hazardous environments such as FPSO turrets. Offering robust quick connect-disconnect splash-zone-mateable connections in hazardous environments, the MOD connectors can have up to 8 fibers.
Product Features:
DEUTSCH MOD Series Connectors
- Up to 8 contacts
- Insertion loss < 0.5dB typical
- Back reflection < 45dB
- Rated pressure 6600psi
8
Fibers - number of fibers
60°C
Service temperature
Applications
DEUTSCH MOD Series Connectors
- Quick connect/disconnect in hazardous areas such as FPSO turrets