SEACON Electrical Wet-Mate Connectors
These connectors enable the user to make and break connections both on the surface and underwater. Our wet mateable connectors are used in marine exploration, renewable energy and in civilian applications for the oil and gas industries in applications such as underwater cameras, diver communications and ROV systems.
SEACON's Electrical Wet-Mate Products Include:
-
ALL-WET Connectors
The ALL-WET range offers four different style types; round (AW), split (AW), flat (FAW) and miniature hermaphroditic (MAW) with a number of configurations ranging from 2 to 54 contacts rated up to 50 amps maximum current (dependent on cable) and a mated pressure rating of up to 20,000 psi.

-
WET-CON Connectors
This connector range is available in a number of configurations ranging from 1 to 16 contacts rated up to 19 amps maximum current (dependent on cable) and a mated pressure rating of up to 20,000 psi. Water blocked / single pin / metal shell / high power and ethernet options are available.



-
SEA-MATE
The SEA-MATE range is available in 4 shell sizes from 2 to 37 contact configurations. With oil filled and molded versions available and the ability to incorporate FITA (Field Installable & Testable Assembly) technology, this connector range is extremely adaptable. Pressure rated to 7,500 psi.