Easy assembly, lightweight design

The M12 PG clamps with 360-degree EMI/RFI shielding offers the quickest and easiest field assembly time. They are compact and lightweight with IP67 water proofing.

Product Overview

M12 PG Clamp Series

M12 Cable Connectors for field assembly. With 360o EMI/RFI shielding, machined crimp contacts, the M12 receptacle connectors with fully shielded housing are pre-assembled.

  • Male and female connectors
  • D4, A5, and A8 coding
  • IP 67 sealed
  • Up to 4A for A5 and D4, up to 2A for A8 version
  • Toolless strain relief assembly by PG clamp

Product Benefits

M12 PG Clamp Series

The flange system with shielding disc and flange provides the following unique advantages:

  • Effective 360o EMI/RFI sheilding achieved by full metal housing
  • Quickest and easiest field assembly time
  • Smallest field assembled M12 connector on the market
  • Very competitive pricing
  • Rugged connector due to its solid machined metal (brass) housing
  • Min. 200 mating cycles with machined 0.8μm Au plated crimp contacts
  • IP67 water proofing
Features

Design features

  • Vibration-proof screw locking due to integral latching
  • Defined recommended torque (of 1.5Nm) to guarantee optimal locking
  • Easy assembly due to low number of components
  • Male and female versions available
  • Huge cable clamp range 4-9mm
  • Compact and lightweight design

Product Performance Data

  • Temperature range: -40oC to 85oC (without cable boot) -30oC to 85oC (With cable boot)
  • Current rating: A-5 / D-4 : 4 Amp, A-8 : 2 Amp
  • Operational Voltage: A-5/ B-5 /D-4 : 50 V DC, A-8 : 30 V DC
  • Contact Resistance: <5 MΩ
  • Insulation Resistance: >100 MΩ
  • Data Transmission Characteristics: IEC 11801:2002 Class D
  • Data Transmission Rate: Up to 10GBit/s
  • IP Rating: IP67
  • Mating Cycles: >200 mating cycles
  • Standards: EN61373 Class 1, Fire Performance NFF 16101, 16102, EN45545