CAM - Power & Signal connection system with handle locking system
The CAM Series is one of the most robust inter-vehicle connectors for harsh environments.
The CAM Series is the most robust connector for very harsh and inter-vehicle applications. Available in several sizes and arrangements with signal or/and power contacts offering a high diversity of uses. The CAM handle system allows easy and quick handling. Some models are fitted with pilot contacts that allow a time delay cut-off of the power lines. Its locking system ensures secure connection and a good vibration resistance.
Benefits
- Harsh environment
- High mechanical resistance
- Easy and fast connect
- Halogen Free
- Field-proven
Description
- Aluminum connector with safe cam locking system for harsh environment
- 6 shells and 21 configurations from 4 to 61 contacts + earth
- Crimp connections: cable cross-section up to 185mm2
- Configuration: power or signal or hybrid
- Option: version with switch
Main Characteristics
- Rated current: from 15 A up to 500 A
- Service voltage: up to 500 V
- Withstand voltage: up to 3250 V
- Protection index: IP54 (above in option)
- Salt spray resistance: 96 hours or 500 hours
- Temperature Range: -40oC / +100oC
Applications
- Inter-Vehicle
Functions
- Inter-Vehicle
Standards
- NFF 16101
- NFF 16102
- UL94