UIC541-5 - Braking System

The UIC541-5 Series is a railway standard brake system connector used for international service.

The UIC541-5 Series is a long proven solution from receptable, derivation box, jumpers and dummy plugs for application where the UIC-541-5 standard is requested. The UIC541-5 connectors have to assure the electro-pneumatic brake and the emergency brake function between locomotives and all coaches that are on trains that are able to do International trips.

Benefits

  • Compliant to UIC541.5 standard
  • Rail Networks
  • Full UIC package available
  • Low maintenance cost
  • Field-proven

Description

  • Aluminum alloy connector with assisted self locking system
  • Configuration: 9 crimp contacts
  • Option: version with switch

Main Characteristics

  • Service voltage: 400 V
  • Withstand voltage: 1500 V
  • Protection index: IP66
  • Salt spray resistance: 500 hours
  • Temperature range: -40oC / +100oC