UIC558 - Remote control and data cable
The UIC558 Series is a railway standard audio & data connector used for international service.
The UIC558 Series is a long field proven solution with recepatacles, jumpers and dummy plugs connectors for application where the UIC558 standard is requested. The UIC558 is specially designed for audio information to passengers, doors, lights and information between locomotives and all coaches for trains able to do international trips.
Benefits
- Compliant to UIC558 standard
- Rail Networks approved
- Full UIC package available
- Low maintenance cost
- Field-proven
Description
- Aluminum shell with automatic cover locking system
- Arrangement: 13 and 18 poles
- Silver or gold plated contacts
Main Characteristics
- Service Voltage:110 V DC
- Test voltage: 2000 V
- Protection index: IP67
- Salt spray resistance: 500 hours
- Temperature range: -50oC / +120oC
Applications
- Inter-Vehicle
- PIS & Safety
- Train Control
Functions
- Inter-Vehicle
Standards
- UIC558
- NFF 61030
- DIN 5510
- UNICEI 11170
- UL94