Fast, Secure IDC Connections for LED & Non-LED Lighting Applications

TE Connectivity’s (TE) IDC Poke-In Wire connector series are insulation displacement (IDC) connectors that are available in surface mount and thru-hole for Wire-to-Board connectivity. These connectors are designed for quick, tool-less termination of discrete solid and stranded wire leads to metal clad boards used in LED applications and FR4 boards used in thru-hole non-LED lighting applications. These connectors use TE Connectivity (TE) proven insulation displacement technology to prove a robust, stable electrical and mechanical power connection to single or multiple printed circuit boards.

Product Features

IDC Poke-In Wire Connector Series

Available In Surface Mount and Thru-Hole For Wire-To-Board Connectivity 

 

Positions 1, 2, 3, 4 Operating Temperature (°C) -40°C to 105°C
Voltage Rating 400 VAC / 400 VDC
Wire Size (AWG) 8A with 18 AWG
UL Rating UL94 V-O Colors 18 AWG - Yellow, 20 AWG - BLue, 22 AWG - Green, 24 AWG - Red
Dielectric Strength 1500 VAC
Contact Tin over nickel plated copper alloy

Key Benefits

IDC Poke-In Wire Connector Series

  • Insulation displacement eliminates the need to pre-strip wire insulation prior to “tool-less” termination
  • Integral cover provides wire entry location and when fully seated wire leads are secured in dual IDC slots ensures electrical connections
  • Integral cover provides a robust, mechanical strain relieved connection in high vibration applications
  • Wire placement viewing window and wire gauge color coded housings assist in error free assembly
  • Closed end versions are used in single discrete wire lead electrical connections
  • Feed thru versions are used in multiple board “daisy chaining” electrical connections
Contact us form page
Let's turn ideas into innovations! Connect with an expert.