![](/content/dam/te-com/images/industrial-intelligent-buildings/global/product-hero-rendition/in-ib-light-n-lock-product-hero.jpg/jcr:content/renditions/hero-product-master.jpg)
Compact design and easy field installation
Our LIGHT-N-LOK poke-in connectors are tool-less wire-to-wire lighting connectors suitable for ballast disconnect and other lighting applications.
Product Features
LIGHT-N-LOK connectors
- Tool-less, easy and fast installation with poke-in contact feature
- Save space with compact design
- Support for hot plug (UL2459) abnormal overload test
- Color configurations enables easy identification
- Modular Technology enables flexibility in design (Modular version)
Compact design and easy field installation are two of the main benefits of the LIGHT-N-LOK connectors. A tool-less, poke-in contact feature enables fast and easy installation and the compact design of these connectors make them a perfect solution for space constrained applications. The LIGHT-N-LOK connector series features a standard version accepting 22 AWG - 18 AWG (0.33 mm2 - 0.75mm2) wire sizes, a modular latched version accepting 22 AWG - 16 AWG (0.33 mm2 - 1.0mm2) wire sizes, and a hot pluggable version accepting 18 AWG (0.75 mm2) solid wire.
Learn more about our LIGHT-N-LOK connectors below and by downloading our product brochure.
LIGHT-N-LOK Modular Latched Connectors
-
Browse Products
These latched wire-to-wire connectors are color coded (black, orange, red and white) and have a modular design to ease identification and assembly. The tool-less poke-in feature provides fast and easy installation and the compact design enables a solution where space is limited. 2 and 3 positions are available.
LIGHT-N-LOK Standard Connectors
-
Browse Products
These ballast disconnect 2 position wire-to-wire connectors provide a space-saving solution for indoor lighting applications, connecting power to luminaire. This low profile connector is designed for easy, tool-less installation and eliminates mis-mating through its keying feature. The poke-in technology allows for easy repair and is supported by dual contact surfaces and a metal stopper for reliability. Contacts are fully fixed in the housing and feature an additional lock bar for increased retention.
LIGHT-N-LOK hot pluggable connectors
-
Browse Products
These ballast disconnect connectors provide direct power between power source and lighting fixture and are available in 2 and 3 positions accepting 18 AWG (0.75 mm2) solid wire. It is a hot pluggable power luminaire disconnect for indoor and outdoor LED lighting devices. This LIGHT-N-LOK connector is available in white and orange colors and its poke-in technology enables easy and fast installation. The 3 position connector is particularly designed for dimmable lighting fixtures.
Applications
- Indoor Lighting
Product Training
-
LIGHT-N-LOK standard connectors
Take the product training on our LIGHT-N-LOK standard connectors (English).