TE's Z-PACK 2mm HM connector system is designed to meet the current and future needs of telecommunication, computer and instrumentation applications giving excellent electrical and mechanical characteristics at an economical price.
As miniaturization is a general trend in many industries, this new Eye of Needle HM 2mm can offer customer flexibility to use thinner PCBs for more cost-efficient designs.
Product Features
- Meet multiple industry standards
- Reliable mount to PCB with press-fit technology
- Offer system design flexibility
- Capable to support 3Gb/s data rates
- Mismatch proofing with coding keys
- Custom configurations available
TE Connectivity’s (TE) Z-PACK 2mm HM connector system is designed to address the current and future needs of telecommunication, computer and instrumentation applications, providing excellent electrical and mechanical characteristics at an economical price. Two contact technology is offered – ACTION PIN connectors or EON (Eye of Needle) connectors are offered to address design flexibility for a wide variety of applications.
Applications
- Industrial Automation & Control
- Telecommunication
- Test & Measurement
- Medical imaging devices
- Relay protection of power system
- High speed railway systems