Low Profile Battery Holders
Our compact and low-profile, surface mount battery holder is 2.5mm high, 6.7mm wide and 10.6mm deep. The battery can easily be pushed into the battery holder from the top. Including TE's button battery holder in the button battery assembly process can offer significant production efficiency. Both ML 616 (diameter: 6.8mm, height: 1.6mm) and ML 614 (diameter: 6.8mm, height: 1.4mm) are available for automatic mounting machines. When the battery level is depleted, the battery can easily be removed from the battery holder to avoid further environmental contamination.
2.5mm
Low profile
.08g
Lightweight
Product Features
Button Battery Holders
- Efficient: Helps improve the button battery assembly process
- Easy to use: Push into the holder from the top
- Compact: 6.7mm x 10.6mm
Select Applications
Button Battery Holders
- Mobile phones
- Cellular devices
This guide helps you choose the right power connector by asking pertinent questions about your application, current and voltage, and hot-pluggability: Does the application require a board-to-board, wire-to-board, wire-to-wire, bus bar, card edge, or a combination of these types of connectors? Will it require power only, or a combination of power and signal? How much current is required in the application, and will the application be mated while under electrical load?