Battery connectors are engineered to connect a battery in a small electronic product. Our battery wire connector portfolio includes Multi-Direction Interconnection (MDI) System, which enables us to manufacture high density, versatile interconnects with six-position receptacles and headers featuring contacts on a 2.0mm centerline. Available in right angle or vertical mount headers with left, right or keyless polarization, this system is designed to permit mating and unmating at any angle between 0° and 90°.
Battery Connections
In mobile devices, our mobile battery connectors are manufactured with high-temperature, UL 94V-0 rated thermoplastic, and available with left or right keying or in keyless mounting configurations. In smartphones, our compact battery holders help improve button-battery assembly, with a easy installation from the top. With TE battery interconnects, you can reduce design time, time-to-market, and manufacturing costs.