![](/content/dam/te-com/images/datacomm/global/product-hero-rendition/mictor-sb-connectors-470-445.jpg/jcr:content/renditions/hero-product-master.jpg)
Hybrid functionality for signal and power
The MICTOR connector family is based on the microstrip concept of two rows of signal contacts divided by a center power ground plane. MICTOR connectors are motherboard and daughtercard compatible and include designs for cable-to-board applications. Various mated heights are available for parallel board-to-board systems. Custom stacking heights can be provided. There is a discrete ground bar every specific distance of the connector length, which can be assigned to either power or ground in any combination. The connector system uses the solid ground bar between the rows of signals to provide low crosstalk and excellent high-speed signal characteristics.
MICTOR SB (Single Beam) Connectors
High-speed board to board connectors
MICTOR SB connectors are microstrip style connectors consisting of two rows of signal contacts divided by a center power ground bar.
They are similar to MICTOR connectors, but utilize single beam signal contacts instead of dual beam contacts. Unlike MICTOR connectors which utilize two mating points for more robust mechanical stability with data rates of 6.5 Gbps, MICTOR SB connectors use one mating point for high speed data rates of 12 Gbps.
Features
- 2-piece connector accommodates a variety of printed circuit board thicknesses, provides controlled impedance
- Single beam and hybrid connector, with dedicated ground bar used for low crosstalk or as power pin; each power pin carries 9.5 A
- 12 Gbps high speed date rates
- 0.8 mm pitch surface mount tail
- Various stack heights between 5 mm - 30 mm; Available stacking heights are: 5, 8, 11, 14, 16, 19, 22, 25, and 30
- Positions from 28 to 200; fully loaded positions: 40, 80, 120, 160, and 200; not fully loaded positions: 28, 56, 84, 112, and 140
Benefits
- Reliable signal integrity and excellent signal speed
- Free pin assignment with a wide range of choices for customers’ system design and package
- Robust and smart housing design
- Competitive pricing, shorter lead time and faster response
Featured Applications
- Servers
- Storage
- Switches
- 5G
- Automotive infotainment
- Industrial high speed cameras
- Industrial PC
- PON & GPON (Gigabyte Passive Optical Network)