![](/content/dam/te-com/images/consumer-devices/global/product-hero-rendition/card-edge-power-connectors-470-445.png/jcr:content/renditions/hero-product-master.jpg)
Diverse and customizable card edge power portfolio addresses high-current power and poor signal connectivity
Our comprehensive card edge power connector portfolio can offer safer, customizable, Modular Common Redundant Power Supply (M-CRPS) and Common Redundant Power Supply (CRPS) compliant, high-current and high-density power connections to address various power supply unit (PSU) and riser cards for a variety of different end applications.
We have shaped our considerable card edge power connector portfolio into a comprehensive offering with the introduction of single-beam, high-density (HD) heightened, HD plus (HD+) 5- and 8- beam card edge power connectors, supporting current ranging from 5.2A/pitch (5.2A/2.54mm pitch) to 46A/pitch (~15A/2.54mm).
M-CRPS Card Edge Power Connectors
New Product
TE Connectivity's (TE) M-CRPS card edge power connectors compliant with Open Compute Project (OCP) modular hardware system – common redundant power supply (M-CRPS), provide robust dual-layer power contacts to support 3,200W power level. With an innovative pass-through contact design and multiple contact points (up to 6) to achieve lower LLCR, vertical card edge connectors provide higher current with lower resistance, all in a durable and maintainable package.
Key Features
- Compliant with Open Compute Project’s (OCP) modular hardware system – common redundant power supply (M-CRPS).
- Dual-layer power contacts support 3,200W power level.
- Durable interface to ensure operations in tough environments.
- Multiple contact points (up to 6) to achieve lower LLCR and high reliability.
![M-CRPS Card Edge Power Connectors](/content/dam/te-com/images/consumer-devices/global/140x140/card-edge-620x250.jpg)
Portfolio Key Features & Benefits
Comprehensive product portfolio
- Abundant product options with standard, medium, high and premium current rating, ranging from 5.2A/pitch (5.2A/2.54mm) to 46A/pitch (~15A/2.54mm), supporting up to 3400W
- Addresses general and high-end market demands
Offer system design flexibility
- M-CRPS and CRPS compatible products available in a variety of configurations and offerings
- Expansive PCB orientation configurations: right angle, vertical, straddle and heightened
- Custom solutions available for address specific customer needs and applications
Enable optimized performance
- Enhanced safety: UL and TUV certified
- Higher current, higher density and better heat performance through TE’s innovative contact design -- pass-through dual-layer contact design can allow thicker material
Portfolio Applications
Power supply units and power transmission between boards, e.g. raiser cards for:
- Data center (switches, servers, storage, routers)
- Remote radio units
- Base stations
Card Edge Power Conenctors Portfolio
![Card Edge Power Connectors Portfolio](/content/dam/te-com/images/datacomm/global/infographics/card-edge-power-connectors-portfolio.png)
Single-beam Card Edge Power Connector
- CRPS compliant interface
- Power: support up to 2000W PSU
- Footprint compatible with popular product in general market
- ~25% more thicker raw material
- Average contact bulk resistance low to 0.7 milliohm
- UL & TUV certified
High-density (HD) Heightened Card Edge Power Connector
- Power: support up to 1600W PSU
- Footprint compatible with popular product in general market
- ~50% more contacts point
- Average contact resistance low to 0.80 milliohm
- UL certified
High-density Plus (HD+) 5-beam Card Edge Power Connector
- Dual-layer power contact supports 2400W/2600W PSU
- Innovative pass-through contact design allows thicker material for contact to support higher current
- Multiple contact points as many as five to achieve lower Low- Level Contact Resistance (LLCR) and high reliability
- Average contact resistance low to 0.35 milliohm
- UL & TUV certified
High-density Plus (HD+) 8-beam Card Edge Power Connector
- CRPS compliant interface
- Dual-layer power contact supports 3000W/3400W PSU
- Innovative pass-through contact design allows thicker material for contact to support higher current
- Multiple contact points as many as eight to achieve lower LLCR and high reliability
- Average contact resistance low to 0.25 Milliohm
- UL & TUV certified
High-density Plus (HD+) Card Edge Power Connectors
TE’s high density (HD)+ card edge connector is capable of supporting power supplies up to 3000W. These connectors are designed to enable systems with increasing power requirements in next-generation data centers. HD+ card edge connectors extend the life of power supply units and are designed for next-generation server platforms following the general trend of server architecture.
High-density (HD) Card Edge Power Connectors
The high density (HD) card edge connector provides high current at 24A per contact with low resistance and supports 1500-2000W power supply for data center equipment.
MULTI-BEAM CE Power Connectors
Next-generation MULTI-BEAM Card Edge connectors deliver the best overall power and signal density to address the data communications market requirements in performance, profile, and cost. This is achieved with a 1.00mm signal contact pitch that provides up to 60% space savings and a 7.26mm power contact pitch that provides up to 30% space savings over current products. The exclusive TE design is scalable and modular to support greater flexibility in configuration and printed circuit board (PCB) design, as well as providing higher power per contact up to 43A.