
Wire-to-Board Solutions for Integrated Multi-Function PCB Design
TE Connectivity's (TE) new GRACE INERTIA multi-load connector provides design flexibility for printed circuit board (PCB) manufacturers requiring multi-functionality in wire-to-board solutions. The header can accept multiple plugs, simplifying sourcing and assembly, while taking less PCB space. It features a 14.1mm low mating height, allowing the PCB to fit into space-limited designs. To help improve assembly efficiency, the plug includes a pre-mounted terminal position assurance (TPA) device, poka yoke handling with keying & color options and interchangeable plug system. This product is suitable for board applications ranging from home appliances to commercial building systems.

Product Features
GRACE INERTIA Multi-load Connector
Centerline (mm) | 3 | Operating Temperature (°C) | -40 to +105 |
MaximumCurrent Rating (A) | 3 | Wire Size (AWG) | 28-22 |
Voltage Rating | 250 VAC | Positions Available | 14,26,28 |
IEC 60335-1 Glow-Wire Available | Yes | Sealed Version Available | No |
UL94 Rating Available | V-0 |
Color/Keying Available | Yes |
Agency Approvals | UL | Available Configurations | Wire-to-Board |