Error Proof Assembly with Inertia Locking

The GRACE INERTIA connector series supports wire-to-wire and wire-to-board systems with a product portfolio that includes 1.25 to 12.4mm pitch connectors with maximum current ratings ranging from 1 to 20A. The defining feature of these connectors is an inertia locking mechanism that locks the connector into place when the circuit is completed. This feature can improve mating reliability and reduce the need for complicated inspection processes. Additional features include lance-less contacts to prevent tangled wires and multiple color and keyed connector options to reduce assembly error. GRACE INERTIA connectors are used in power and signal applications, including appliances, transportation, and lighting.

grace-inertia-connectors-features

Product Features

Centerline (mm) 1.25, 1.5, 2.0, 2.5, 3.3, 3.5, 6.0, 6.2, 6.5, 7.92, 9.0, 12.4 Operating Temperature (°C)  -30 to +105
Maximum Current Rating (A) 1-20A Wire Size (AWG) 28-12
Voltage Rating 50-600 VAC Positions Available 2-20
IEC 60335-1 Glow-Wire Available Yes Sealed Version Available No
UL94 Rating Available V-0 Color/Keying Available Yes
Agency Approvals UL, CSA, VDE - Approvals Vary by Product Line Available Configurations Wire-to-Wire, Wire-to-Board

Featured Products

GRACE INERTIA Connectors

Signal GRACE INERTIA 1.25 Connectors

The Signal GRACE INERTIA 1.25mm Connector is a compact solution offered in two configurations: wire-to-board with surface mount technology (SMT) headers and wire-to-wire. It delivers a small footprint combined with robust performance, and its single-row version meets Glow Wire Testing standards.

 

Signal GRACE INERTIA 1.5 Connectors

The Signal GRACE INERTIA 1.5mm Connector is designed for wire-to-board applications, featuring surface mount technology (SMT) header assembly. It combines a space-saving design with durability and performance.

 

Signal GRACE INERTIA 2.0 Connectors

Utilizing IDC technology, the 2.0mm Signal GRACE INERTIA (SGI 2.0) connector family can help you achieve higher efficiency and assembly cost savings. SGI 2.0 miniaturized connectors offer 2 through 10 positions in a single row configuration and are rated up to 3 amps and 50 volts AC.

 

GRACE INERTIA 2.5 Connectors

 The 2.5mm GRACE INERTIA connector features advanced design concepts to facilitate more stable, reliable and durable connection. The new design structure also reduces contact insertion force by as much as 59% during assembly.

 

FLIP-N-LOK Wire-to-Board Signal Connector

FLIP-N-LOK wire-to-board Signal connector is a high density, modular solution with a lever locking mechanism that will help you maximize board space, while improving ergonomics and helping ensure reliable connections through its built-in error-resistance elements.

 

GRACE INERTIA 3.3 Connectors

3.3mm pitch GRACE INERTIA (3.3 GI) connectors are great solutions to help eliminate human error during assembly. The header provides a PCB to contact height of 8mm, which prevents conformal coatings from flowing into the housing. This is particularly advantageous for applications such as washing machines.

 

GRACE INERTIA 6.0 Connectors

TE offers 6.0mm GRACE INERTIA connectors with a maximum current rating of 10A. These connectors offer error-resistant mating and strong latching for mid-power connections.

 

GRACE INERTIA Multi-load Connector

The GRACE INERTIA multi-load connector provides design flexibility for printed circuit board (PCB) manufacturers requiring multi-functionality in wire-to-board solutions.  The header can accept multiple plugs, simplifying sourcing and assembly while taking less PCB space. It features a 14.1mm low mating height, allowing the PCB to fit into space-limited designs.

 

samples-icon
Why not try before you buy? Experience our solutions for yourself.
power-connectors
Power Connectors Built For Performance
contact-us-logo
Let's turn ideas into innovations! Connect with an expert.