Secondary Locking 14A Power Connectors

Power Double Lock connectors are soft shell connectors engineered with multiple locking mechanisms to provide secure connections in wire-to-wire, wire-to-board, and panel mount systems. These connectors are ideal for applications exposed to vibration, including HVAC systems, washing machines, refrigerators, and motors. The key feature of the Power Double Lock connector is the double locking plate that prevents partial mating of contacts. Additional features include lance-less contacts to prevent tangled wires, a semi-inner locking system that prevents disengagement, and a PCB header solder tail, which firmly secures the header during soldering. The wire-to-board headers are also designed to support conformal coating waterproofing.

power double lock

Product Features

Centerline (mm) 3.96, 6.50, 7.92, 13.00  Operating Temperature (°C) -30 to +105
Maximum Current Rating (A) 14 Wire Size (AWG) 26-16
Voltage Rating 300 VAC, 50 VAC Positions Available 1-12
IEC 60335-1 Glow-Wire Available Yes Sealed Version Available No
UL94 Rating Available - Color/Keying Available Yes
Agency Approvals UL, CSA, VDE Available Configurations Wire-to-Wire, Wire-to-Board, Wire-to-Panel
samples
Why not try before you buy? Experience our solutions for yourself with our virtual sample kits
Contact us form page
Engineering solutions begin here, connect now!