Consistent, High Quality Terminations

Premium CERTI-CRIMP hand tools crimp a broad array of terminals, contacts and special wiring devices from TE. Designed to exacting specifications for consistent, high-quality terminations, a potential service life of over 50,000 cycles is possible, depending on operator care. There are currently seven basic styles of CERTI-CRIMP hand tools to select from—the choice depends on the product being applied.

50K

CERTI-CRIMP Hand tools can last over 50,000 cycles if properly used and maintained.

certi-crimp-logo

Interchangeable Die Platform Design

  1. Premium Portable Hand Tool Video (English)

This video informs that the portable tools are categorized into three levels: Premium, Commercial and Service. The higher the grade of the tool, the less operator skill is required to repeatedly meet the specified parameters of the crimp.

  • How to Create a Successful Crimp Video (English)

CERTI-CRIMP Tooling Options

Choose From 7 Basic CERTI-CRIMP Designs

There are currently seven basic styles of CERTI-CRIMP hand tools. The choice depends on the product being applied and/or your preferred method of application. For example, open barrel contacts typically require straight-action die movement to minimize possible rotation during crimping. Or, if your application requires crimping different sizes of terminals, you may prefer using a single tool with a combination of crimping nests rather than two or three separate tools.

 

Other options include insulation crimp adjustment for different insulation thicknesses; a locator for properly positioning and supporting the terminal or contact in the tool; a wire stop; and color-coding and/or wire size information on the head of the tool or handles.

saht
Straight Action Hand Tool (SAHT)
daht
Direct Action Hand Tool (DAHT)
t-head hand tool
T-Head Hand Tool (T-HEAD)
tetra-crimp hand tool
Tetra-Crimp Hand Tool (TETRA)
platform
Platform Die Hand Tool (UFHT)
heavy-head hand tool
Heavy Head Hand Tool (HHHT)
c-head straight action hand tool
C-Head Straight Action Hand Tool (CHEAD)