![](/content/dam/te-com/images/aerospace-defense-and-marine/aerospace/global/product-hero-rendition/ump-470-445.jpg)
Small form factor, high power up to 80 AMPS per contact
TE Connectivity’s (TE) UMP Connectors are a family of power or mixed power/signal connectors that were designed to provide a proven contact interface that safely delivers power or power/signal to various parts of unmanned vehicles. They can be used in other applications where high power (80A per contact) in a small form factor is desired.
Key Features
- All connectors have contact locks for vibration resistance
- 80 AMPS per contact continuous (power pins)
4 AMPS per contact continuous (signal pins) - 8 AWG to 14 AWG Power / 22 AWG to 24 AWG Signal
Applications
- Unmanned Vehicles
- Ground Defense
- Robotics
- Factory Automation