![](/content/dam/te-com/images/aerospace-defense-and-marine/aerospace/global/product-hero-rendition/DEUTSCH-hero-renditon/deutsch-dmc-m-connectors.jpg/jcr:content/renditions/hero-product-master.jpg)
Quick Change Modular Aircraft Connector Solutions
As classic, dependable aircraft connector, DEUTSCH DMC-M Series Connector is a modular connector standardized according to the most demanding avionics specifications, including EN4165. From its assortment of contact arrangements and insert layouts, to its light weight and reliability, DMC-M connector is the perfect interconnectivity solution for both new designs and custom retrofit applications.
Electrical Features:
Temperature range | -55°C to +175°C |
Insulation resistance | ≥ 5000 MΩ |
Maximum current | Size 22 : 5 A |
Size 20 : 7.5 A | |
Size 16 : 13 A | |
Size 12 : 23 A | |
Size 8 : 46 A |
Material Features:
Housing | Composite |
Plating | Nickel |
Inserts | Thermoplastic and FSR |
Vibrations | 20 g |
Durability | up to 500 mating cycles |
Salt spray | up to 500 hours |
Contacts | Copper alloy with gold on nickel plating |
Interfacial Sealing | 1.1 x 10-2 bar |
Product Weights:
Extender Receptacle |
Short Receptacle |
Plug | Backshell |
7 gr | 6 gr | 9 gr | 4-7 gr |
0.015 lbs | 0.013 lbs | 0.020 lbs | 0.009-0.015 lbs |
Product EMI Shielding Performance:
Frequency (MHz) | 100 | 200 | 300 | 400 | 800 | 1000 |
Attenuation (dB) | 50 | 45 | 45 | 40 | 35 | 30 |
Recommended Mounting for Receptacle Screw Torque:
0.5 0.1 or 4.4 0.9 in-lbf
When using DEUTSCH integrated nut plate
Réf. 787-0016-00
Standards:
ARINC 809, BACC65, EN4165 qualified
Applications
DEUTSCH DMC-M Series Connectors
- in-flight entertainment applications
- cabin applications