![](/content/dam/te-com/images/consumer-devices/global/product-hero-rendition/coax-connectors-470-445.jpg)
Rugged connectors for reliable connections
Our coaxial (coax) cable connectors are engineered to provide a reliable connection when used to terminate coaxial cable, printed circuit boards, or other connector interfaces. Our coax connectors are designed to address the particular performance challenges of wireless infrastructure systems, when the requirement involves reliable, inter-modulation connectors that accommodate higher levels of power use. When selecting coax cable size, it is crucial to understand the connector required. For example, miniature cables such as RG 188 are most practically terminated to subminiature connectors, such as SMB and SMC styles. Another example are our micro-coaxial receptacles, which are manufactured with precision tolerances and offer drop-in replacements for many existing RF receptacles on the market, so customers may not need to change their PCB layout during design or assembly. Our portfolio of coax connectors are available as jacks, plugs, and receptacles. We offer a wide range of coaxial cable connector configurations, manufactured in a range of body and plating materials.
Featured Product
Blind mate coaxial connectors
Our blind-mate coaxial products support a wide range of SMP, SMPM, multi-port coaxial, massive coaxial, and test probe connectors from 1.60 GHz to 67 GHz. These frequencies and connection types serve a variety of industries and applications, including test and measurement, aerospace and defense, wireless and telecommunications, and industrial and production. Blind-mate coaxial products allow technicians to help provide a detailed measurement and precise troubleshooting in small/tight spaces, where visibility is limited or non-existent.
Product Benefits
Coax Cable Connectors
Provides RF Testing and Signal Sampling in Space Restricted Spaces with Minimal Visibility
- Durable single-click connection tested to 10K installation cycles
- Minimal insertion loss with excellent VSWR performance
- Robust and heavy-duty design
Wide Range of Frequencies and Testing Configurations Allow for Multiple Applications
- Support for frequencies between 1.6 GHz to 67 GHz – with testing capabilities of up to 128 ports
- Multiple custom configurations available to address a variety of needs
- Includes SMP, SMPM, multi-port coaxial, massive coaxial and test probe portfolios
Cost Savings Compared to Next-Best Alternative with Custom Configurations Available on Request
- Large network of FAE and customer support representatives
- Competitive price and fast delivery
![Blind mate coaxial connectors](/content/dam/te-com/images/consumer-devices/global/140x140/blind-mate-620x300.png)
Featured Coax Connector Type
Micro-Coaxial Receptacles and Cable Assemblies
-
TE’s Micro-Coaxial Receptacles and Cable Assemblies pair with our antennas to offer an end-to-end RF solution that is competitively priced. These products provide excellent electrical performance to make a reliable RF or wireless connection to a main printed circuit board in a very broad range of applications, including consumer electronics, infotainment, medical systems, smart home appliances, and more. TE’s global footprint and engineering and manufacturing expertise enable fast delivery of samples and mass production product.
- View Micro-Coaxial Cable Assemblies Products
Product Benefits
- Excellent electrical performance and manufactured with precision tolerances
- Robust and heavy-duty design
- Competitive price and fast delivery
- Total end-to-end solutions provider
- Drop-in replacement, redesign of PCB not required
![Micro-Coaxial Cable Assembly](/content/dam/te-com/images/datacomm/global/products/image-row-thumbnails/micro-coaxial-receptacles-and-cable-assemblies-300x250.jpg)
![Micro-Coaxial Receptacles](/content/dam/te-com/images/datacomm/global/products/image-row-thumbnails/micro-coaxial-receptacle-300x250.jpg)