![](/content/dam/te-com/images/datacomm/global/product-hero-rendition/bnc-connector-family-images-470x445.jpg/jcr:content/renditions/hero-product-master.jpg)
Miniature Connectors With Performance Up To 4 GHz
TE's BNC RF connector family with bayonet locking coupling provides highly reliable, quick connect/disconnect coaxial connections. 50 and 75 Ohm plugs and jacks are available in straight and right angle orientations as well as PCB mount and bulkhead mount options.
Product Features
Operating Frequency (Max.) |
0 Hz to 4 GHz 50 Ohms; 0 Hz to 2 GHz 75 Ohms |
Impedance |
50 Ω or 75 Ω |
VSWR |
1.3 @ 4 GHz |
Durability (Mating Cycles) |
500 |
Operating Temperature |
-55°C to 85°C |
Coupling Style |
Bayonet |
Product Highlights
High-density BNC connectors from TE Connectivity (TE) provide a compact design solution for large video transmission systems, broadcast systems, and video signal applications. High-density BNC connectors are smaller than traditional BNC connectors and are intended to be arranged in tighter configurations than traditional BNC connectors, allowing for up to four times as many interconnects in the same footprint.