Miniature Connectors With Performance Up To 4 GHz

TE's BNC RF connector family with bayonet locking coupling provides highly reliable, quick connect/disconnect coaxial connections. 50 and 75 Ohm plugs and jacks are available in straight and right angle orientations as well as PCB mount and bulkhead mount options.

Product Features

 

Operating Frequency (Max.)

 

0 Hz to 4 GHz 50 Ohms; 0 Hz to 2 GHz 75 Ohms

 

Impedance

 

50 Ω or 75 Ω

 

VSWR

 

1.3 @ 4 GHz

 

Durability (Mating Cycles)

 

500

 

Operating Temperature

 

-55°C to 85°C

 

Coupling Style

 

Bayonet

Product Highlights

High-Density BNC Connectors

High-density BNC connectors from TE Connectivity (TE) provide a compact design solution for large video transmission systems, broadcast systems, and video signal applications. High-density BNC connectors are smaller than traditional BNC connectors and are intended to be arranged in tighter configurations than traditional BNC connectors, allowing for up to four times as many interconnects in the same footprint.

 

 

IoT Solution

Solutions for the Internet of Things Quick Reference Guide