Subminiature Connector with Performance up to 27 GHz

To satisfy the broad range of commercial applications, our SMA connectors are available in a broad range of standard configurations including: straight and right-angle cable applied plugs, bulkhead cable jacks, two and four hole flange mount panel jacks, straight and right-angle printed circuit board (PCB) mount jacks and various between and in series adapters. Numerous packaging and testing options are also available to meet specific system criteria as well.

Product Features

Operating Frequency (Max.) 27 GHz
Impedance 50 Ω
VSWR 1.2 @ 11 GHz Dependent on Cable Type
Durability (Mating Cycles) 500
Operating Temperature -65°C to 165°C
Coupling Style Thread

Product Highlight

EP-SMA 27 GHz RF CONNECTORS

TE Connectivity's (TE) new EP-SMA 27 GHz RF connectors provide low insertion loss, voltage standing wave ratio (VSWR) perforrmance, and other mechanical and electrical functions to address the needs of 5G, bench top, module, wireless devices, radar applications in test and measurement, and electrical & electronic components industries.

IoT Solution

Solutions for the Internet of Things Quick Reference Guide

On Demand Webinar: The Art of IoT Device Design

On Demand Webinar: The Art of IoT Device Design