SIP Sockets For Compact Applications
Our SIP (Single In-Line Package) socket with machined female header provides a highly reliable connection between the integrated circuit device and PCB. Compared with dual in-line package (DIP) socket, SIP socket typically more compact, enabling it to handle higher-density configuration. The 2.54 mm pitch machined female socket with high quality materials supports easy assembly and improved durability. It is a useful solution for board-to-board interconnection.
Easy Assembly
- Support quick mating and un-mating
- Enable easy replacement of the IC
Optimized Design
- Minimize the risk of IC overheating during soldering
- Provide improved vibration resistance with multi-contact beam design
Better Durability
- Durability up to 500 cycles with gold plating
- Support flame resistance with UL 94V-0 rating with PPS (polyphenylene sulfide) housing
Broad Portfolios
- Offer various specifications to address customer demand
Target Applications
- PLC & control cabinet
- Industrial computing & computer
- Communication interconnection