LGA sockets for the next generation
A land grid array (LGA) socket can provide compressive electrical interconnect between the printed circuit boards (PCB) and the processor. These sockets can provide a compressive electrical interface to the microprocessor package and are solder ball, surface mount attached to the PCB. Our LGA sockets have flexible tooling that can provide high-quality and fast turnaround time for prototypes, enabling the sockets to be ready for use at an early stage of your program. Our LGA sockets are used in high-performance computing, servers, workstations, and desktop computers.
Product Features
LGA Sockets
- Socket housing facilitates efficient soldering to the PCB.
- Socket is supplied with a cap to facilitate vacuum pick and place.
- Backplates are available in zinc or nickel plating.
New Product Highlight
LGA7529 Socket
Our LGA7529 socket for next-generation server processors provides more connections betweenthe motherboard and the processor. With 7529 pins, the socket delivers increased performance and data bandwidth to support top processor next-generation multi-core architectures and high-throughput workloads, enabling the latest server architectures for data centers and artificial intelligence (AI) .
Key Benefits
LGA7529 Socket
- PCIe generation 5 support
- DDR5 8-channel capable
- Greater number of memory channels (7529 pins)
LGA Socket Family
Featured Products
LGA4677 / 4710 Socket
LGA4677 Socket / LGA4710 Socket
Our next-generation server processor LGA4677 / 4710 socket provides more connections between main board and the processor. Designed for the needs of new generation processors, these sockets support bandwidth intensive operations and contain a greater number of memory channels – greatly expanding input/output capabilities.
LGA4677/4710 socket is optimized for 8-Channel DDR5 and PCIe Generation 5 (Gen 5) technologies, enabling the latest server architectures for data centers and artificial intelligence (AI) applications.
LGA4677 Hardware / LGA4710 Hardware
We are a validated supplier of LGA4677 / 4710 Socket hardware including carrier, socket cover, bolster plate, socket cap, back plat.
Product Specifications
LGA4677 / 4710 Socket
- Component Size: 82 mm (L) X 62 mm (W)
- Pitch: 0.9398 mm
- Pkg SRO: 475 X 675 mm
- Ball Count: 4677 / 4710
Featured Products
LGA 4189 Socket and Hardware
-
LGA 4189 Sockets
Our LGA 4189 socket and hardware support next-generation CPUs for higher performance and better system scaling. LGA 4189 sockets are designed to enable next generation processors which support PCIe Gen 4 and four or eight multi-processor system architectures.
-
LGA 4189 Hardware
We manufacture both socket and hardware parts, providing you with a full solution.
Featured Products
LGA 3647 Socket
-
LGA 3647 Sockets
Our LGA 3647 socket is designed for Intel’s next-generation CPU processors. The new socket allows designers to take advantage of the higher performance, better system application scaling processors. The LGA 3647 socket is the first to feature a two-piece design that reduces warping and offers better coplanarity for improved reliability. As a validated suppliers of this technology, TE is your dependable, high-quality source for this new CPU processor socket.
-
LGA 3647 Socket P0 Hardware
We are a validated supplier of LGA 3647 Socket hardware including back plates, bolster plates, and clips/carriers for Socket P0. With a narrow fabric and a narrow non-fabric offering, this new hardware system provides better alignment and keeps fingers away from the socket contact field.
Product Specifications
LGA 3647 Socket
- Pitch: 0.9906mm Hex
- SP Height: 2.7mm
- Cont. NF: 25gf @ nominal def.
- Pin count: 3647
- Pin array: 49x74
- Multi-piece housing: 2 piece
Award-Winning Product
LGA 3647 Socket
-
Read the story on TE's recognition for LGA 3647 socket
After an intense five-month contest against 74 major electronics suppliers, TE's LGA 3647 socket was recently awarded Best Passive Component at the EEPW (Electronic Engineering & Product World) 2016 Editors' Choice Awards – selected by more than 2,000 industry insiders.
LGA 3647 Socket and Hardware
e
e
e
e
e