Quality in connectivity
The modular design permits the block to be cut into smaller sections without altering electrical properties or product can be molded to length. Models available with ratings up to 600 Volts and 65 Amps and wire from #6 to #26 AWG.
Proven reliability. TE’s DIN Rail Terminal Blocks & Panel Mount Blocks offer a connector system with a variety of connection styles and range of centerlines for data, signal, and power applications, providing exceptional quality and design flexibility.
Features
- Multiple wire access angles (90˚ & 270˚) to header interface
- Mates with industry standard headers on the same centerline spacing
- Fast wire connections
- Custom marking and printing available
- Available in additional colors
- Wide range of wire-to-board and wire-to-wire terminal blocks
- Custom solutions available
- Accessory options available to improve interconnect performance
Applications
Factories and Industrial Controls
- Factory automation
- Industrial
- PLC