Beryllium Copper Fingers
Beryllium copper (BeCu) spring finger stocks and contact gaskets are manufactured by punching or etching thin BeCu strip which is pressed and formed into the required final shape and then heat treated to give it ‘memory’. Due to their high conductivity, BeCu gaskets provide good EMI / RFI shielding together with low closure force properties and are available in a number of plated finishes and mounting styles.
Beryllium copper (BeCu) spring finger and contact gaskets are manufactured by punching or etching thin BeCu strip which is pressed and formed into the required final shape and then heat treated to give it ‘memory’
Overview
Beryllium Copper EMI finger stock gaskets have superior mechanical spring characteristics and high electrical conductivity making them ideally suited to shielding application where frequent access is required such as shielded room doors. These are available in profiles to suit most EMI shielding applications including grounding. Many plating finishes are available to address galvanic compatibility concerns and enhance shielding performance.
Beryllium copper (BeCu) spring finger and contact gaskets are manufactured by punching or etching.thin BeCu strip which is pressed and formed into the required final shape and then heat treated to give it ‘memory’.
Due to their high conductivity, BeCu gaskets provide good EMI/RFI shielding together with low closure force properties and are available in a number of plated finishes and mounting styles. In certain closingapplications the ‘wiping’ action enhances shielding performance.
The end product results in a low resistance contact finger with excellent anti-corrosion properties that remains flexible within acceptable limits for many years.
Application
BeCu fingers are suited for use in high cycling RFI/EMI and EMP applications where frequent access is required as their construction makes them resistant to fatigue and only low compression forces are needed. They are suited to high and low temperature applications and their wiping action makes them ideal for use in:
- Cabinet doors
- Access panels
- Personnel doors in screened rooms and containers
- Shielded rooms
- Grounding contacts
Finishes
- Solderable unplated
- Clean and Bright (unsolderable)
- Gold
- Silver
- Bright Tin
- Bright Nickel
- Zinc / Clear Chromate
- Electroless Nickel
Design Considerations
- This product does not provide an environmental seal.
- Over-compression can result in damaged fingers and loss of effectiveness.
- Ensure galvanic compatibility with mounting surfaces. Fixing method must be appropriate to the application. Exposed gaskets are susceptible to damage, catching on clothing etc.
Kemtron Ltd., now part of TE Connectivity Extended product portfolio
Contact information
United Kingdom
Phone: +44 (0) 1376 348115
Email : info.braintree@te.com
France
Phone: + 33 (0) 160778316
Email : info.braintree@te.com
Germany
Phone: +44 (0) 1376348115
Email: info.braintree@te.com
Rest of Europe
Phone: +44 (0) 1376348115
Email: info.braintree@te.com
Asia
Phone: +44 (0) 1376348115
Email : info.braintree@te.com