Beryllium Copper Fingers

Beryllium copper (BeCu) spring finger stocks and contact gaskets are manufactured by punching or etching thin BeCu strip which is pressed and formed into the required final shape and then heat treated to give it ‘memory’. Due to their high conductivity, BeCu gaskets provide good EMI / RFI shielding together with low closure force properties and are available in a number of plated finishes and mounting styles.

Overview

Beryllium Copper EMI finger stock gaskets have superior mechanical spring characteristics and high electrical conductivity making them ideally suited to shielding application where frequent access is required such as shielded room doors. These are available in profiles to suit most EMI shielding applications including grounding. Many plating finishes are available to address galvanic compatibility concerns and enhance shielding performance.

 

Beryllium copper (BeCu) spring finger and contact gaskets are manufactured by punching or etching.thin BeCu strip which is pressed and formed into the required final shape and then heat treated to give it ‘memory’.

 

Due to their high conductivity, BeCu gaskets provide good EMI/RFI shielding together with low closure force properties and are available in a number of plated finishes and mounting styles. In certain closingapplications the ‘wiping’ action enhances shielding performance.

 

The end product results in a low resistance contact finger with excellent anti-corrosion properties that remains flexible within acceptable limits for many years.

Application

BeCu fingers are suited for use in high cycling RFI/EMI and EMP applications where frequent access is required as their construction makes them resistant to fatigue and only low compression forces are needed. They are suited to high and low temperature applications and their wiping action makes them ideal for use in:

  • Cabinet doors
  • Access panels
  • Personnel doors in screened rooms and containers
  • Shielded rooms
  • Grounding contacts

Finishes

  • Solderable unplated
  • Clean and Bright (unsolderable)
  • Gold
  • Silver
  • Bright Tin
  • Bright Nickel
  • Zinc / Clear Chromate
  • Electroless Nickel

Design Considerations

  • This product does not provide an environmental seal.
  • Over-compression can result in damaged fingers and loss of effectiveness.
  • Ensure galvanic compatibility with mounting surfaces. Fixing method must be appropriate to the application. Exposed gaskets are susceptible to damage, catching on clothing etc.

Kemtron Ltd., now part of TE Connectivity Extended product portfolio

Contact information

United Kingdom

Phone: +44 (0) 1376 348115

Email : info.braintree@te.com

 

France

Phone: + 33 (0) 160778316

Email : info.braintree@te.com

 

Germany

Phone:  +44 (0) 1376348115

Email: info.braintree@te.com

 

Rest of Europe

Phone: +44 (0) 1376348115 

Email: info.braintree@te.com

 

Asia

Phone: +44 (0) 1376348115

Email : info.braintree@te.com

 

 

Authorized Distributors and Resellers
Authorized Distributors and Resellers
EMI shielding white paper
White paper: Electromagnetic Interference Shielding