![](/content/dam/te-com/images/performance-material/global/product-hero-rendition-470-445/conductive-adhesive-470x445.jpg)
Electrically Conductive Adhesives
Our line of electrically conductive adhesives provides RFI/EMI shielding and grounding solutions. They consist of a densely loaded adhesive filled with electrically conductive particles to make a strong and effective conductive glue.
Overview
Single component RTV (room temperature vulcanizing) electrically conductive silicones are available with a range of fillers including silver plated aluminum, silver plated copper and nickel coated graphite. These are designed to be used as a thin bond between two components; caulking compound can also be supplied for larger gap filling. Two component silver filled electrically conductive epoxy systems are also available.
Materials
- Single component RTV silicones and 2-part epoxy in a variety of conductive fillers including
- Silver loaded epoxy adhesive
- Silver plated aluminum loaded RTV silicone
- Silver plated copper loaded RTV silicone
- Nickel coated graphite loaded RTV silicone
Applications
- Vibration and/or shock resistant sealant/adhesive for electronic assemblies.
- Electrical connection/bonding of materials with dissimilar thermal expansion coefficients i.e. mounting shielded windows EMI shielding with environmental sealing (IP68 possible).
- ESD control/grounding.
- Structural adhesive – can be used to permanently bond metal assemblies.
- Electrical connection of components avoiding the use of mechanical fixings or solder.
Kemtron Ltd., now part of TE Connectivity Extended product portfolio
Contact information
United Kingdom
Phone: +44 (0) 1376 348115
Email : info.braintree@te.com
France
Phone: + 33 (0) 160778316
Email : info.braintree@te.com
Germany
Phone: +44 (0) 1376348115
Email: info.braintree@te.com
Rest of Europe
Phone: +44 (0) 1376348115
Email: info.braintree@te.com
Asia
Phone: +44 (0) 1376348115
Email : info.braintree@te.com