Hardened Fiber Cable Assemblies
TE's hardened fiber cable assemblies products provide a plug-and-play solution for connections between terminals, withstanding the rugged outside plant environment.
Preconnectorized cable assemblies simplify connections at the customer's residence. Hardened fiber connectors reduce installation time and costs throughout fiber distribution access networks. They allow easier testing during installation, quicker connection during service upgrades, and fast access in the event of troubleshooting or maintenance. The hardened connector system is technician-friendly; they’re intuitive and easy to connect to hardened adapters on terminals or clousres, and their smaller size makes installations easier.
Hardened Connectors and Cable Assemblies
Features
- Plug-and-play customer turn-up with pre-connectorized fiber cable
- Pre-terminated and tested at supplier, decreasing homes connected installation time.
- Intuitive and easy connection to hardened adapters enabling low-skilled customer turn-up
- Decreased installation and maintenance time by simply mating / de-mating the hardened connector rather than breaking a splice
- Designed to withstand the rugged outside plant environment on wall, pole or hand-hole
- Full compatibility between the different hardened cable assemblies
Related Products
-
RealFlex 3 Drop Cable
TE's RealFlex 3 drop cables are ruggedly designed for maximum flexibility, handling and performance to meet the rigors of inside or outside plant FTTX deployments. RealFlex 3 drop cables are available in Indoor/Outdoor, Riser and Plenum cable types for use in residential, business or multiple dwelling unit (MDU) structures.
-
RealFlex 5 Drop Cable
TE’s RealFlex 5 drop cables use 5.0 mm cable with reduced bend radius fiber for optimal performance in the most constraining installation environments and full sized hardened connectors for fast service turn-up. The hardened connectors are environmentally sealed and terminated in the factory to produce the highest reliability standards.