
ES1000 Heat Shrink Tubing: Semi Rigid, Adhesive-Lined, Easy Splice
Clear, adhesive-lined ES1000 heat shrink tubing is specifically designed for environmental sealing and electrical insulation of wire splices, terminations, and components where see-through inspection is required.
ES1000 tubing has an outer jacket of radiation-crosslinked, semirigid polyolefin. The jacket is mechanically tough, providing strain relief and abrasion protection of wire splices and mechanically sensitive components. The inner layer of the tubing is a unique hot-melt adhesive, specially formulated to seal to most types of commercial wire insulation, and to perform well at an extended temperature range.
The thick adhesive forms an effective barrier against fluids and moisture, helping to protect the harness from the effects of corrosion and water wicking. Because ES1000 tubing has a high shrink ratio, only a few sizes are needed to cover a wide range of splice and component diameters.
Features
- 4:1 shrink ratio.
- Operating temperature from –40°C up to +130°C.
- Minimum shrink temperature: +125°C.
- Minimum full recovery temperature: +110°C.
Benefits
- Clear product for see through inspection of the splice.
- Non flame retardant.
- Hot melt adhesive to provide excellent sealing properties.
- Excellent mechanical protection against abrasion and strain damage.
- UL: E85381, 600V, 125°C
Applications
- Specially designed for environmental sealing and electrical insulation of wire splices, terminations and components where see through inspection is required.