
FL2500 Heat Shrink Tubing - Fully Flame-Retardant, Adhesive-Lined, Polyolefin.
FL2500 dual wall tubing comprises a tough cross linked, flame-retardant, polyolefin tubing lined with a new flame-retardant adhesive to provide the optimum solution for applications where full retardancy is preferred or specified.
Overview
FL2500 with its high-performance adhesive lining offers an economical and highly effective method for permanently sealing and protecting splices, fusible links, terminals, and in-line components. As the tubing is heated and shrinks down onto its sub strate, the adhesive lining melts and flows to fill all voids and create a complete seal against moisture, oils, chemicals, etc. Rated to 135°C for 3000 hours, it is suitable for use in the automotive harness market and other harsh environments.
FL2500 is available in a comprehensive range of sizes to meet most component sealing requirements, and is compatible with a wide range of application equipment.
Features
- 4:1 shrink ratio.
- Operating temperature from –40°C up to +135°C.
- Minimum shrink temperature: +11°C.
- Minimum full recovery temperature: +135°C.
- RoHS compliant.
Benefits
- Fully flame-retardancy.
- The tubing provides strain relief and abrasion protection of wire splices, terminals and other components.
- Thick high-performance adhesive lining offers permanent sealing of splices, fusible links, terminals and in-line components.
Applications
- Tough flame-retardant polyolefin tubing lined with a flame-retardant adhesive provides the optimum solution for applications where full flame-retardancy is preferred or specified.