TECT Heat Shrink Tubing : Semi-conductive, dual wall, moisture proof
TECT is a dual wall semi-conductive heat shrinkable tubing designed to allow electrical groundling of coated fuel lines.
Overview
A portion of the protective coating on the fuel line is removed exposing the bare metal core. The TECT is recovered down over the exposed metal giving an electrical grounding point whilst resealing the coated fuel line from the environment.
Features
- 2:1 shrink ratio
- Operating temperature from –40°C up to +120°C
- Minimum full recovery temperature: +120°C
- RoHS/ELV compliant
Benefits
- Semi-conductive
- Environmentally sealed
- Simple to install