CGPE Heat Shrink Tubing : 2:1 Shrink Ratio
TE's CGPE Heat Shrink Tubing, economical and available in bright color and clear tubing that can be easily hot stamped. Automotive heat shrink tubing and consumer-goods applications tubing that operates in temperature range between -70°C to 105°C.
Overview
CGPE is a single wall 2:1 shrink ratio heat shrinkable tubing fabricated from crosslinked polyolefin. The tubing is available in a variety of colors and is intended to be used in applications where flame retardancy is not required.
Attractive covering for many automotive, appliance, and consumer-goods applications. Commercial grade tubing for applications where a flame-retardant product is not needed. Provides both insulation and protection of components and wires while also providing as mooth, glossy finish with a choice of seven colors as well as clear.
Features
- 2:1 shrink ratio.
- Operating temperature from –70°C up to +105°C.
- Minimum shrink temperature: +85°C.
- Minimum full recovery temperature: +110°C.
- RoHS compliant.
Benefits
- Bright, shiny surface clear version offers exceptional clarity
- Can be easily hot-stamped
- Economical, yet offers the improved performance of a crosslinked material
- Conforms to substrates more uniformly and with less longitudinal change than most PVC-based materials