CRN Heat Shrink Tubing : 2:1 Shrink Ratio
TE Connectivity CRN polyolefin tubing, flame-retardant, high abrasion resistance, black color with 2:1 shrink ratio. Semirigid and RoHS compliant for strain relief applications, delicate component packaging with rugged marking for cables.
Overview
Semi-rigid, flame retarded, polyolefin based heat-shrinkable tubing displays excellent resistance to a wide range of chemicals and solvents combined with excellent electrical properties.
The tubing is tough and semi- rigid which makes it ideally suitable for applications requiring strain relief or abrasion resistance. Widely used through-out industry for component protection and strain relief of sensitive areas such as solder and crimp joints.
Features
- 2:1 shrink ratio
- Operating temperature from –55°C up to +135°C
- Minimum shrink temperature: +110°C
- Minimum full recovery temperature: +135°C
- RoHS compliant
- Flame retardant
Benefits
- Excellent abrasion resistance
- Good strain relief performance
- Outstanding physical and electrical performance
- Excellent chemical and solvent resistance
- Versatile process – can be carried out both on and off-board