HFT5000 Heat Shrink Tubing: Abrasion Resistant, Halogen Free Woven Fabric

HFT5000 highly flexible woven fabric tubing is constructed from polyethylene and polyester, offering excellent abrasion resistance. This halogen-free tubing features a 2:1 shrink ratio, ensuring easy installation onto various substrate diameters and sizes. Additionally, it can be easily cut with standard industrial cutting equipment, making it a versatile and efficient solution for your wiring and cable management needs.

Overview

The HFT5000 Heat Shrink Fabric Tubing is a premier choice for providing robust mechanical abrasion protection for a variety of components, including rubber hoses, plastic pipes, and harness wiring bundles. Engineered with precision, this tubing is also adept at addressing other challenges such as noise and rattle suppression, making it a versatile solution for multiple applications.

One of the standout features of the HFT5000 is its woven construction, which offers exceptional flexibility. This design ensures that the tubing can be easily installed onto irregular substrates, such as bent hoses, without compromising its protective qualities. The woven fabric structure also significantly reduces the risk of trapping water, heat, and humidity, enhancing the durability and reliability of the components it protects.

The tightly woven filaments of the HFT5000 promote effortless installation while providing superior resistance to abrasion, chafing, and cutting, even in high-temperature environments. This makes it an ideal choice for applications where components are exposed to harsh conditions and require long-lasting protection.

Whether you're working with automotive wiring, industrial hoses, or any other component that demands high levels of abrasion resistance and flexibility, the HFT5000 Heat Shrink Fabric Tubing delivers exceptional performance. Its advanced design not only safeguards components from mechanical damage but also contributes to a quieter and more stable operational environment by mitigating noise and vibrations.

Features

  • 2:1 shrink ratio.
  • Operating temperature from –40°C up to +125°C.
  • Minimum shrink temperature: +80°C.
  • Minimum full recovery temperature: +110°C.
  • RoHS compliant.

Benefits

  • Highly flexible woven fabric tubing
  • Polyethylene/polyester construction for excellent abrasion resistance
  • Halogen free
  • Heat-shrinkable to grip substrates tightly without additonal fixing
  • Highly flexible woven fabric construction for easy, compliant installation onto awkward substrates such asbent hoses
  • Outstanding abrasion resistance over a wide temperature range
  • Easily cut with standard industrial cutting equipment
  • Resistant to harsh environments
  • Multifilament construction that ensures soft, safe handling
  • Low shrink temperature for safe installation onto heat sensitive substrates
Demonstration of Single Wall Heat Shrink Tubing Installation
Demonstration of Single Wall Heat Shrink Tubing Installation
Heat Shrink Tubing Technology
Heat Shrink Tubing Technology Enabling Performance, Safety and Reliability in High Voltage Applications.