![](/content/dam/te-com/images/performance-material/global/product-hero-rendition-470-445/pm-rayrim-470x445.jpg)
RAYRIM Heat Shrink Tubing : Protective, Self-Adhering, Edging Material
RAYRIM Heat shrink Polyolefin Tubing offers resistance against abrasion and mechanical damage. Flame-Retardant, flexible to allow for protection of curved edges and RoHS compliant with operating temperature between +55°C to +80°C.
Overview
RAYRIM edging material is an extruded strip internally coated with a heat activated adhesive, so that on heating the profile changes from a "V" to a "U" section and the adhesive bonds to the substrate profile. Manufactured from a radiation cross-linked polyolefin material, the profile offers a clean and rapid means of covering metal, wood and glass edges for all-round protection. The flexible nature of the product allows application to both internal and external radii, as well as straight edges, and the continuous operating temperature of -55°C to +80°C [-67°Fto 176°F] means that the product can give protection under the most testing circumstances. operating temperature of -55°C to +80°C [-67°Fto 176°F] means that the product can give protection under the most testing circumstances.
Features
- Operating temperature from –55°C up to +80°C.
- Minimum shrink temperature: +120°C.
- Minimum full recovery temperature: +150°C.
- RoHS compliant.
Benefits
- Flexible to allow for protection of curved edges