![](/content/dam/te-com/images/performance-material/global/product-hero-rendition-470-445/pm-rnf-1oo-470x445.jpg)
RNF-100 Heat Shrink Tubing : Deliver mechanical strength and protection against fluids
RNF 100 heat shrink tubing, available is a variety of colors, 2:1 shrink ratio, flexible and made of polyolefin material. Conforms to irregular shapes with superior abrasion and solvent resistant.
Overview
Premium grade polyolefin based heat-shrinkable tubing with an outstanding overall balance of properties. The product has a wide range of industrial approvals. RNF-100 tubing possesses a unique blend of physical, chemical and electrical properties and is suitable for a wide range of applications.
Used extensively for light weight harness jackets, insulation, colour coding, identification, protection against fluids and provides mechanical strength.
Features
- 2:1 shrink ratio.
- Operating temperature from –55°C up to +135°C.
- Minimum shrink temperature: +95°C.
- Minimum full recovery temperature: +121°C.
- RoHS/ELV compliant.
Benefits
- Flexible
- Outstanding all round performance
- Excellent physical and electrical performance
- Good chemical and solvent resistance
- Flame retardant