RNF-3000 Heat Shrink Tubing : Flexible, Flame-retardant with 3:1 Shrink Ratio

RNF-3000 Heat Shrinking Tubing, single wall, flexible tubing in 3:1 shrink ratio with maximum operating voltage of 0.6kV. Offers mechanical resistance against fluids, abrasion, strain and mechanical damage.

Overview

Its' flexible, high-shrink-ratio, flame-retardant polyolefin tubing is a versatile and essential solution for a wide range of electrical insulation and protection needs. Designed with superior flexibility, this tubing easily conforms to various shapes and sizes, making it perfect for insulating and providing strain relief for wire terminations and electrical connections.

This high-performance tubing is not only flame-retardant but also highly effective in applications requiring light-duty harnessing and jacketing. Its robust construction ensures reliable protection and durability, safeguarding wires, cables, and electrical and electronic components from mechanical damage and environmental factors.

 

Additionally, this polyolefin tubing is excellent for the identification of wires and cables. It can be easily marked for clear identification, facilitating organized and efficient management of electrical systems. Whether used in industrial, commercial, or residential settings, our flame-retardant polyolefin tubing delivers exceptional performance, ensuring safety and reliability in all your electrical projects.

Features

  • 3:1 shrink ratio.
  • Operating temperature from –55°C up to +135°C.
  • Minimum shrink temperature: +80°C.
  • Minimum full recovery temperature: +120°C.
  • RoHS/ELV compliant.

Benefits

  • 3:1 shrink ratio easily accommodates awkward, irregular shapes
  • Few sizes cover a wide range of diameters, allowing reduced inventory
  • Excellent physical, chemical and electrical properties meet industry standards for highly reliable, general purpose tubing
  • Flame retardant
Demonstration of Single Wall Heat Shrink Tubing Installation
Demonstration of Single Wall Heat Shrink Tubing Installation
Heat Shrink Tubing Technology
Heat Shrink Tubing Technology Enabling Performance, Safety and Reliability in High Voltage Applications.