RP-4800 Heat Shrink Tubing : High-Shrink-Ratio, Flame-Retardant
RP-4800 heat shrink tubing, 4:1 shrink ratio, polyolefin tubing that conforms well to highly variable substrate dimensions. Shows no significant degradation when exposed to common solvents and chemicals, including aviation fuel and hydraulic fluid.
Overview
It is well-suited for repairing harnesses or cables. It will pass over a large-diameter connector or transition, and then shrink down onto a smaller-diameter jacket. It can insulate or protect a substrate of varying dimensions. Also provides the abrasion and fluid resistance required in harnessing applications.
Features
- 4:1 shrink ratio.
- Operating temperature from –55°C up to +135°C.
- Minimum shrink temperature: +95°C.
- Minimum full recovery temperature: +121°C.
- RoHS compliant.
Benefits
- Conforms well to highly variable substrate dimensions
- Has excellent physical, chemical and electrical properties that meet or exceed industrial and military standards
- Shows no significant degradation when exposed to common solvents and chemicals including aviation fuel and hydraulic fluid