TRSA Heat Shrink Markers : 3:1 Shrink Ratio
TRSA heat shrink tubing sleeves suitable for wire and cable easy identification. Designed to provide mechanical resistance against abrasion, fluids, mechanical damage, strain relief.
Overview
TRSA markers are cut and printed heat shrinkable sleeves suitable for identifying wire and cables. Standard kits, consisting of A-Z or 0-9, are available. Alternatively up to 2 numbers may be printed on each sleeve. Easily and rapidly installed, TRSA exhibits good resistance to common fluids.
Features
- Shrink ratio 3:1.
- Operating temperature from –55°C up to +135°C.
- Minimum shrink temperature: +80°C.
- Minimum full recovery temperature: +120°C.
- RoHS compliant.
Benefits
- Mechanical resistance against abrasion, fluids, mechanical damage, strain relief.