
Versafit-V2 Heat Shrink Tubing :Highly Flame-Retardant, Low-Shrink Temperature Polyolefin Tubing
VERSAFIT-V2 is a VW-1 rated, UL recognized tubing meeting the requirements of UL 224. Developed with Polyolefin material, it is extremely flexible, and Flame-Retardant.
Overview
Versafit-V2 is a cost-effective choice for many commercial applications; electrically insulates and protects in-line components, disconnect terminals, and splices. Bundles wires for very flexible light-duty harnesses. Strain-relieves electrical wire connections. Identifies or color-codes wires, cables, terminals and components.
Features
- Shrink ratio 2:1.
- Operating temperature from –30°C up to +125°C.
- Minimum shrink temperature: +70°C.
- Minimum full recovery temperature: +90°C.
- RoHS compliant.
Benefits
- Highly flame-retardant
- Low shrink temperature reduces installation time and the risk of damage to temperature-sensitive components
- Hot stamps extremely well
- Very flexible; doesn’t easily wrinkle when bent
- Higher temperature rating, better thermal stability and higher resistance to physical abuse than non cross linked materials